[EXT_EP-9429] OFD erroneously prints 0x<decimal> where hex was intended Created: 05/Mar/19 Updated: 19/Feb/20 Resolved: 05/Mar/19 |
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
| Product: | Code Generation Tools |
| Internal ID: | CODEGEN-6004 |
| Found In Release: | C6000_8.2.0 ARM_18.1.0.LTS C2000_18.1.0.LTS |
| Fix In Release: | PRU_2.3.2 ARM_18.1.6.LTS C2000_18.1.6.LTS |
| Workaround: | Update the OFD binary |
| Release Notes: | When using OFD to view the DWARF debug information in an object file, OFD will incorrectly format what should be a hexadecimal number as 0x followed by the decimal value. This affects two contexts: When printing the FORM_ref4 offset of an attribute (such as DW_AT_type) DIE appearing in the same .debug_info section, and when printing the CIE ID. |
| Description |
|
OFD erroneously prints 0x<decimal> where hex was intended |