[EXT_EP-9403] Compiler may crash if two thread-local accesses in one function are separated by a function call Created: 28/Jun/19 Updated: 19/Feb/20 Resolved: 28/Jun/19 |
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
| Product: | Code Generation Tools |
| Internal ID: | CODEGEN-6419 |
| Found In Release: | C6000_8.3.2 C6000_8.2.6 |
| Fix In Release: | C6000_8.3.5 C6000_8.2.8 |
| Release Notes: | The compiler may crash when given a function with more than one access to any thread-local variable. This bug is not likely to ... |
| Description |
|
Compiler may crash if two thread-local accesses in one function are separated by a function call |