[EXT_EP-8991] Warning when using pragma RETAIN with attribute((noinit)) Created: 22/Mar/18  Updated: 19/Feb/20  Resolved: 22/Mar/18
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
Product: Code Generation Tools
Internal ID: CODEGEN-4600
Found In Release: C6000_8.2.0
 ARP32_1.0.9
 C2000_16.9.0.LTS
Fix In Release: ARP32_1.1.0*
 ARM_18.9.0.STS
 C2000_18.9.0.STS
Release Notes: When using pragma RETAIN with attribute((noinit)) on the same symbol for an EABI target, a .clink directive is erroneously emitted in the assembly file, leading to a warning that the .CLINK directive is being ignored because the symbol already has .RETAIN specified.

 Description   

Warning when using pragma RETAIN with attribute((noinit))


Generated at Sat Dec 13 11:30:36 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.