[EXT_EP-8990] Using --gen_profile_info with code with CLA source fails to build Created: 02/Jul/18  Updated: 28/Jun/22

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Low
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-4960
Found In Release: C2000_22.6.0.LTS
C2000_18.1.2.LTS
C2000_21.6.0.LTS
C2000_18.12.0.LTS
C2000_20.2.0.LTS
Workaround: N/A.
Release Notes: As the title says, when using the --gen_profile_info option with a project that contains CLA code, it fails with an invalid filename as shown in the error message below:

>> Compilation failure
subdir_rules.mk:58: recipe for target 'matrix_mpy.obj' failed
fatal error: Error opening icode file
"C:\\Users\\user\\AppData\\Local
Temp

{B38860D0-28F1-4B19-9A99-2F0EA95 A0EA8}
":
>> Abort - Cannot open input icode file C:\\Users\\user\\AppData\\Local\\Temp\\\\

{B38860D0-28F1-4B19-9A99-2F0EA95A0EA8}
p: No such file or directory

This does not happen with F28x projects that are free of CLA code.

This was reproduced in CCSv8.1.0 with the default C2000 compiler version 18.1.2

No plans to address at this time.

 Description   

Using --gen_profile_info with code with CLA source fails to build


Generated at Thu Apr 03 03:46:45 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.