[EXT_EP-8767] armcl allows non-default arguments to be specified after default arguments Created: 05/Jan/18  Updated: 28/Jun/22

Status: New
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-4248
Found In Release: ARM_18.1.0.LTS
MSP430_18.1.0.LTS
C2000_22.6.0.LTS
MSP430_20.2.0.LTS
ARM_18.12.0.LTS
MSP430_21.6.0.LTS
C2000_21.6.0.LTS
MSP430_18.12.0.LTS
ARM_20.2.0.LTS
Release Notes: The following code should emit a syntax error due to the specification of a second, non-defaulted argument after a defaulted argument. However, the compiler will abort with an internal error.

extern void foo(int, int);
void f() {
    auto l = [](int i=1, int j) { foo(i, j); };
    l();
}

 Description   

armcl allows non-default arguments to be specified after default arguments


Generated at Thu Apr 03 00:23:27 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.