[EXT_EP-7656] Use of short form of options in C_OPTION may cause spurious warning Created: 21/Oct/13 Updated: 16/Feb/22 |
|
| Status: | New |
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
| Resolution: | Unresolved | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | Code Generation Tools |
| Internal ID: | CODEGEN-766 |
| OldID: | SDSCM00048582 |
| Found In Release: | C6000_8.2.0 C6000_8.3.0 C6000_8.1.0B1 |
| Workaround: | If using the C_OPTION environment variable, the best practice is to use the long form of options. |
| Description |
|
Use of short form of options in C_OPTION may cause spurious warning |