[EXT_EP-13245] Build-output from different app-projects sometimes overlaps Created: 06/Mar/26  Updated: 24/Apr/26  Resolved: 24/Apr/26

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Theia
Internal ID: CCSNXT-3215
Found In Release: CCS_20.5.0
Fix In Release: CCS_20.5.1
Affected Platform/Device: None

 Description   

When building system projects, the build-output coming from different app-projects sometimes overlaps in the Output view.  As a side-effect, this may also cause error/warning/info messages to fail to get coloured in the Output view.  But this does not affect the error/warning/info markers in Problems view - these are OK.


Generated at Mon Jun 01 11:56:13 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.