[EXT_EP-13180] CCS doesn't set breakpoint in mapped source file Created: 23/Jan/26  Updated: 04/Mar/26  Resolved: 04/Mar/26

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Composer Studio Theia
Internal ID: CCSNXT-3047
Found In Release: CCS_20.4.0
Fix In Release: CCS_20.5.0
Affected Platform/Device: None
Workaround: Workarounds include involve typing out the location of the breakpoint manually (either in the scripting console, or in a breakpoint creation dialog). In both cases, the breakpoint is set on the target but it does not appear in the source view.

 Description   

CCS doesn't set breakpoint in mapped source file.

Workarounds include involve typing out the location of the breakpoint manually (either in the scripting console, or in a breakpoint creation dialog). In both cases, the breakpoint is set on the target but it does not appear in the source view.


Generated at Fri May 01 09:53:35 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.