[EXT_EP-12325] MacOS: missing symbol frmo Mac libc++.1.dylib may cause link to fail Created: 02/Apr/25  Updated: 22/May/25  Resolved: 07/Apr/25

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-13642
Found In Release: C29_1.0.0.LTS
ARMCLANG_4.0.2.LTS
Fix In Release: C29_2.0.0.STS*
ARMCLANG_4.0.3.LTS
Affected Platform/Device: default
Workaround: Update the MacOS system version to 14.0 or later

 Description   

In MacOS versions 13 and prior, the affected toolchains may fail to link, citing a missing symbol from the libc++.1.dylib library. This is because the linker executable has been generated using a library from a more recent MacOS version.

While this will be resolved in future releases and patches, the affected versions can only be used by updating the MacOS version to a more recent release.


Generated at Fri May 01 10:05:54 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.