[EXT_EP-12254] Provide usable UI if MC Extension does not require compilation properties Created: 21/Mar/25  Updated: 21/Mar/25

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Edge AI Studio
Internal ID: EDGEST-1323
Found In Release: MC_1.3.1
Fix In Release: MC_1.4.0
Affected Platform/Device: None

 Description   

Surface Classification the user does not need to specify any compiler options. The MC UI need to be reasonable in that case. 
One possibility is if the extension provides 0 or 1 compile properties options - to disable the dropdown, since the user doesn't really have an option. 


Generated at Sat Dec 13 11:32:45 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.