[EXT_EP-11842] Compiler does not support characters in the ISO 8859 extended character set Created: 25/Jul/24  Updated: 18/Feb/25  Resolved: 18/Feb/25

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-12689
Forum URL: https://e2e.ti.com/support/tools/code-composer-studio-group/ccs/f/81/t/1391801
Found In Release: ARMCLANG_4.0.0.LTS
ARMCLANG_3.2.0.LTS
Fix In Release: ARMCLANG_3.2.3.LTS
ARMCLANG_4.0.1.LTS
Affected Platform/Device: default

 Description   

The documentation on support for characters states:

Characters in the ISO 8859 extended character set are also supported.

But for this source code ...

/* The last character in this string is tilde-N */
char test_string[] = "tilde-N: ñ";

The compiler issues this diagnostic ...

% tiarmclang -c file.c
file.c:2:32: warning: illegal character encoding in string literal [-Winvalid-source-encoding]
char test_string[] = "tilde-N: <F1>";
                               ^~~~
1 warning generated.

Generated at Fri May 01 10:08:49 CDT 2026 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.