[EXT_EP-11659] [SWAT] Scanner failes after receiving an incorrect event type Created: 05/Mar/24  Updated: 29/Jan/25

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-4830
Found In Release: BLE Stack BLE5-2.2.9 RC6
Fix In Release: BLE Stack BLE5-2.2.11
Affected Platform/Device: CC26X2R1
CC1352R1
CC1352P-2
CC2652R1
CC2652RB(BAW)
CC2652R7
CC1354P10_1
CC1354P10_6

 Description   

Compiler: TICLANG and IAR

RTOS: TIRTOS

Last working version- SDK 7.10.01.16

Test Description:

The FEATURES test HOST_AE_SCN_BV-09-C failed due to the scanner side (central role) receiving an incorrect event type.
The data packet is not delivered like it is and is constantly being cut in the end.


Generated at Sun Apr 06 23:20:38 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.