[EXT_EP-11656] [Multi Connect] CC2651P3 Central fails to connect to more than 5 testers with privacy enable Created: 05/Mar/24 Updated: 22/Aug/24 |
|
Status: | Accepted |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | High |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-4855 |
Found In Release: | BLE Stack BLE5-2.2.9 RC7 |
Fix In Release: | BLE Stack BLE5-2.2.11 |
Affected Platform/Device: | CC2651P |
Description |
DUT: CC2651P3 DUT Configuration: Simple Central using 30ms Connection Interval Testers: Peripherals: CC26X2R1 Simple Peripheral Test: DUT attempts to connect to 8 peripheral testers and disconnect from them. Issue: After successfully connecting to 5 testers, the DUT fails to connect to 3 more, due to lack of memory. |