[EXT_EP-11654] BLE Stack does not dequeue ATT msg during fuzzing test Created: 05/Mar/24  Updated: 05/Mar/24  Resolved: 05/Mar/24

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Urgent
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-4425
Found In Release: BLE Stack BLE5-2.2.8 RC12
Fix In Release: BLE Stack BLE5-2.2.9
BLE Stack BLE5-2.2.9 RC7
BLE Stack BLE5-2.2.9 RC9
Affected Platform/Device: CC26X2R1

 Description   

When performing fuzzing test, it is observed that eventually the stack will get stuck in a loop where it is not able to successfully dequeue ATT msgs. During test, if the device enqueues a lot of ATT msgs and suddenly terminates a connection, the enqueued msgs are not dequeued.


Generated at Sat Apr 05 11:01:00 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.