[EXT_EP-11651] The rtls_coordinator mixes up scanned extended advertisements' device address Created: 05/Mar/24  Updated: 06/Mar/24  Resolved: 06/Mar/24

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Urgent
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-4250
Found In Release: BLE Stack BLE5-2.2.7
Fix In Release: BLE Stack BLE5-2.2.9
BLE Stack BLE5-2.2.9 RC2

 Description   

When scanning many advertisements with similar advertising data when using the rtls_coordinator project, sometimes the advertising reports contain the wrong device address or the wrong advertising data. Issue only occurs in rtls_coordinator and not in simple_central or multirole project.


Generated at Sun Apr 06 03:04:50 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.