[EXT_EP-11650] Extended disconnect/reconnect test sometimes leads to exception in Multirole with one peripheral and two centrals Created: 05/Mar/24  Updated: 12/Jul/24  Resolved: 05/Mar/24

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Urgent
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-4724
Found In Release: BLE Stack BLE5-2.2.5
Fix In Release: BLE Stack BLE5-2.2.9
BLE Stack BLE5-2.2.9 RC2
Affected Platform/Device: CC26X2R1

 Description   

The CC2642 is observed crashing when performing extended disconnect/reconnect stress tests. Behavior only seen when using multirole project connected to one peripheral and two centrals. After several hours of testing (exact time varies), an exception will be encountered.


Generated at Sun Apr 06 19:29:39 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.