[EXT_EP-11648] Under certain conditions, incorrect channel is calculated for connection event as peripheral Created: 05/Mar/24 Updated: 31/Jul/24 Resolved: 06/Mar/24 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | Urgent |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-4559 |
Found In Release: | BLE Stack BLE5-2.2.7 |
Fix In Release: | BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC1 |
Affected Platform/Device: | CC26X2R1 |
Description |
Behavior is seen when using CC2642 with multirole in peripheral mode. The central device must be an iOS device. Occasionally, an incorrect channel is calculated by the link layer for use in peripheral connection events. This quickly causes a disconnection to occur. |