[EXT_EP-11647] [CC2642] Peripheral fails to respond to CON_IND when using GAP_ADV_WL_POLICY_WL_ALL_REQ and connected to Central using RPA with Random ID Created: 05/Mar/24 Updated: 31/Jul/24 Resolved: 06/Mar/24 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | Urgent |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-4573 |
Found In Release: | BLE Stack BLE5-2.2.7 BLE Stack BLE5-2.2.4 BLE Stack BLE5-2.2.5 |
Fix In Release: | BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC1 |
Description |
When connecting a peripheral device that is using the GAP_ADV_WL_POLICY_WL_ALL_REQ filter option in SysConfig with a Central device that is using the RPA with Random ID addressing mode, the peripheral is observed to not respond to the received CONN_IND packet from central. This is observed in a reconnection and not the initial connection |