[EXT_EP-11644] [Multi-Connection] CC1354P10-1 Fails to save 16th bond as peripheral and 15th bond as central Created: 05/Mar/24 Updated: 05/Mar/24 Resolved: 05/Mar/24 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | Urgent |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-4710 |
Found In Release: | BLE Stack BLE5-2.2.9 RC1 |
Fix In Release: | BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC7 |
Affected Platform/Device: | CC1354P10_1 |
Description |
On the CC1354P10-1, the device fails to save the 16th bond when acting as a peripheral and the 15th bond when acting as a central. In other words, when the CC1354P10-1 is operating in peripheral (such as simple_peripheral), it will be able to successfully form 15 bonds, but fail when forming the 16th bond. When operating in central mode (using simple_central), then the behavior is seen on the 15th bond. |