[EXT_EP-11262] PWM and ICU need to follow Template Specification for AUTOSAR ECU Created: 20/Jul/23 Updated: 20/Jul/23 Resolved: 20/Jul/23 |
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
| Product: | MCAL |
| Internal ID: | MCAL-9183 |
| Found In Release: | MCUSW_J7_01.05.00 |
| Fix In Release: | MCUSW_J7_09.00.00 |
| Affected Platform/Device: | j721e-evm |
| Description |
|
The naming convention used in the ICU and PWM driver configuration files does not adhere to the AUTOSAR Template Specification conventions. The two cases in question are as follows: IcuConf_IcuChannelConfiguration_IcuChannel_0 -> IcuConf_IcuChannel_IcuChannel_0 PwmConf_PwmChannelConfiguration_PwmChannel_0 -> PwmConf_PwmChannel_PwmChannel_0 These current names do not adhere to using the "short-name" as dictated in the spec: https://www.autosar.org/fileadmin/user_upload/standards/classic/4-3/AUTOSAR_TPS_ECUConfiguration.pdf
The correct naming convention (using the ICU as an example) should by "IcuChannel" as opposed to "IcuChannelConfiguration". Similarly for "PwmChannel".
|