[EXT_EP-11254] BUILD_MPU flag removed from codebase Created: 20/Jul/23  Updated: 18/Dec/23  Resolved: 20/Jul/23

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: MCAL
Internal ID: MCAL-8198
Found In Release: MCUSW_J7_01.03.04
Fix In Release: MCUSW_J7_09.00.00
Affected Platform/Device: j721e-evm
Workaround: Removed BUILD_MPU flags from code and build system.
done the system validation.

 Description   

The MPU build option has been deprecated as building for the A72 baremetal is no longer supported. However, the definitions are still present in the project, for example in the MemMap header files. All required code for MPU builds should be removed.

 

For example, any BUILD_MPU flags should be removed from code and build system. Unnecessary preprocessor definitions such as "CAN_FUNC_TEXT_SECTION" are no longer needed and should be removed from code as well.

 

Customer (Elektrobit) had issues with custom code in the MemMap headers that would otherwise not be generated by an AUTOSAR vendor, this fix would also make the headers compatible for their generation.


Generated at Sat Dec 13 11:32:48 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.