[EXT_EP-11248] CDD IPC communication with A72 for AEP/AHP Created: 20/Jul/23 Updated: 20/Jul/23 Resolved: 20/Jul/23 |
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
| Product: | MCAL |
| Internal ID: | MCAL-9613 |
| Found In Release: | MCUSW_J7_01.05.00 |
| Fix In Release: | MCUSW_J7_09.00.00 |
| Affected Platform/Device: | j7200-evm j721e-evm j721s2-evm j784s4-evm |
| Description |
|
The CDD IPC driver configuration is missing the CDD_IPC_CORE_MPU1_0 option. This seems to have been previously supported but removed. Customers do need to use IPC between the AUTOSAR cores and the A72, and have been requesting this feature to be brought back. Support for A72 should be brought back in the CDD IPC driver and configuration. |