[EXT_EP-11230] No error message for unsupported camera Created: 07/Jul/23 Updated: 14/Nov/24 |
|
| Status: | Accepted |
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
| Resolution: | Unresolved | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | Edge AI Studio |
| Internal ID: | EDGEST-79 |
| Found In Release: | MC_1.0_Beta1 |
| Fix In Release: | MC_1.0_GA |
| Affected Platform/Device: | None |
| Description |
|
When attempting to use a older (apparently non compatible) camera, there is no error message displayed to the user, and the spinner (on the capture page for example) persists without ever connecting a video stream, or displaying an error message. This may in fact be a video encoding error too. There are no log messages on the device side to indicate that streaming will not work. |