[EXT_EP-11145] Under some conditions, CREATE_SYNC or AOA_ENABLE are not sent by RTLS Manager Created: 28/Apr/23 Updated: 22/Aug/24 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-4354 |
Found In Release: | BLE Stack BLE5-2.2.8 RC7 |
Fix In Release: | BLE Stack BLE5-2.2.11 |
Affected Platform/Device: | CC26X2R1 |
Description |
Under some conditions when the scan_time is set to 15 seconds, the RTLS manager can fail to sent the CRAETE_SYNC command after a scan stops. When the scan_time is set to 5 seconds, the AOA_ENABLE command may not be sent. This may lead to connectionless AOA failing under certain conditions. |