[EXT_EP-10972] Assertion from EnetMcm_coreAttach API Created: 12/Dec/22  Updated: 26/Jul/23  Resolved: 26/Jul/23

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: High
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Ethernet Switch Firmware
Internal ID: ETHFW-2023
Found In Release: ETHFW_08_01_00
ETHFW_08_02_00
ETHFW_08_04_00
ETHFW_08_06_00
Fix In Release: ETHFW_09_00_00
Affected Platform/Device: j721e-evm
j7200-evm
j784s4-evm

 Description   

Since SDK 8.1 and 8.2, few customers have reported assertion due to EnetMcm_coreAttach() whereby the response being sent doesn't correspond to the command sent by MCM's client.

One customer reported that the issue was the use of mailbox in MCM not being thread safe


Generated at Sat Dec 13 11:32:08 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.