[EXT_EP-10970] Cable connect/disconnect can cause CPSW unrecoverable condition Created: 12/Dec/22 Updated: 01/Dec/23 Resolved: 30/Nov/23 |
|
Status: | Fixed |
Project: | Embedded Software & Tools |
Component/s: | None |
Affects Version/s: | None |
Fix Version/s: | None |
Type: | Bug | Priority: | High |
Reporter: | TI User | Assignee: | TI User |
Resolution: | Fixed | Votes: | 2 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | Ethernet Switch Firmware |
Internal ID: | ETHFW-2084 |
Forum URL: | https://sir.ext.ti.com/jira/browse/EXT_EP-10970 |
Found In Release: | ETHFW_08_00_00 ETHFW_08_01_00 ETHFW_08_02_00 ETHFW_08_04_00 ETHFW_08_05_00 ETHFW_08_06_00 |
Fix In Release: | ETHFW_09_01_00 |
Affected Platform/Device: | j721e-evm j7200-evm j784s4-evm |
Description |
Upon cable connection/disconnection of a MAC port with SGMII PHY, it's possible that CPSW can enter in an unrecoverable condition that requires device to be restarted. Typically, this issue causes RXBOTTOMOFFIFODROP statistics counter to increase for the corresponding MAC port. This issue is most likely to occur when cable connection/disconnection happens while there is active packet transfer of large frames. |