[EXT_EP-10853] [RTLS] In robustness test with multiple responders, Passive sometimes does not respond to AOA start or stop commands Created: 23/Jun/22  Updated: 12/Nov/24

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3896
Found In Release: BLE Stack BLE5-2.2.6
Affected Platform/Device: CC26X2R1

 Description   

The robustness test with multiple responders: Coordinator and Passive are connected to the 8 Responders. The RTLS manager periodically orders the coordinator and passive to start/stop AOA by sending AOA_Start and AOA_Stop commands.

After number of loops (~50 loops) the test failed due to the Passive didn't send Response to the AOA_Stop or AOA_Start commands.


Generated at Sat Apr 05 08:19:04 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.