[EXT_EP-10850] Under certain conditions the CC2652R1 failed to synchronize to periodic advertising Created: 21/Jun/22 Updated: 12/Nov/24 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-3774 |
Found In Release: | BLE Stack BLE5-2.2.4 RC9 |
Affected Platform/Device: | CC2652R1 |
Description |
Under certain conditions the CC2652R1 failed to synchronize to periodic advertising. The behavior is typically observed when the CTE count is low. During testing, the Central device is sending Advertising PDU and tries to synchronize to the Periodic Advertising PDU sent by the Peripheral device. |