[EXT_EP-10836] Some MSP430 devices are not showing up in the Project Wizard Created: 13/Jun/22  Updated: 04/Jul/22  Resolved: 04/Jul/22
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
Product: Code Composer Studio IDE
Internal ID: CCSIDE-4134
Forum URL: https://e2e.ti.com/support/tools/code-composer-studio-group/ccs/f/code-composer-studio-forum/1108789/some-msp430-part-numbers-missing-in-ccs-11-2-new-ccs-project-wizard
Found In Release: CCS_11.2.0
Fix In Release: CCS_12.0.0
Affected Platform/Device: Generic
Workaround: Create a new project using the closest device variant that is available in the project wizard. Then once the project is created, open the project properties and manually change the variant to the originally desired one.

 Description   

In CCSv11.2 a number of MSP430 devices are not available in the project wizard. For example devices that start with MSP430G24 are not listed. The device xml files are present and the device can be selected in the target configuration editor


Generated at Wed Apr 02 05:27:02 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.