[EXT_EP-10598] [Mesh][Stability] Messages might stop after ~3 hours in a network with more than ~20 nodes Created: 22/Oct/21  Updated: 02/Oct/22

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3606
Found In Release: BLE stack BLE5-2.2.3 RC2

 Description   

Problem Description:

 

  • Git \ Installer version:
    • SDK : 5.30.00.36
  • Test-Bed:
    • Mesh open air network
  • Problem occurring %:
    • 100%
  • Problem description:
    • Sending messages might stop after 3 hours with network with more than ~20 nodes (tested with legacy AE only)
    • Network topology includes all mesh roles
    • Network include at least 2 clusters with 2 hops
    • Not all network nodes can reach each other node directly (relay is required)
  • Steps to reproduce the issue:
    • Set up the network as described above
    • Send unicast messages periodically every 30 seconds from each one of the nodes for 12H
  • Expected results:
    •  Messages continue to be sent for 12H
  • Actual results
    • Messages stopped after ~3H

 

 


Generated at Sat Dec 13 11:38:26 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.