[EXT_EP-10586] [Mesh] LPN might fail to maintain friendship with ble.scanLatency < 10, when Display module is enabled Created: 12/Oct/21  Updated: 11/Dec/22

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3597
Found In Release: BLE stack BLE5-2.2.3 RC6
BLE Stack BLE5-2.2.4 RC5
Fix In Release: BLE Stack BLE5-2.2.9
Affected Platform/Device: CC26X2R1

 Description   

When compiling an LPN node with ble.scanLatency < 10 (this is the default value, we've tested with 0), friendship terminates after LPN poll.

 

note that the issue doesn't reproduce when using the same configuration without the display module.

 

 


Generated at Sat Dec 13 11:35:55 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.