[EXT_EP-10582] [MESH] [IOP] Mesh DUT is not publishing its mesh supported roles (Unable to config Mesh node) with iPhone Created: 06/Oct/21  Updated: 02/Oct/22

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3024
Found In Release: BLE Stack BLE5-2.2.0 PR RC1
Affected Platform/Device: CC26X2R1

 Description   
  • Git \ Installer version:
  • Test-Bed:
    • IOP with IPhone 12 pro Max [Apps : NRF Mesh, ST BLE Mesh]
    • DUT cc26x2r1
  • Application:
    • Master device: simple_mesh_node (support relay and proxy)
  • Problem reproducibility:
    • 100%.
  • Problem description:
    • DUT is not publishing his mesh supported roles during the provisioning process (expected: Proxy&Relay) 
    • As a result we are unable to config Mesh node properly
  • Steps to reproduce the issue:
    • Flash the device
    • Provision the dut with the IPhone
    • Mesh features are not sent and unable to config the DUT
  • Attachments: 
    Photos for this issue 

Generated at Sun Apr 27 03:42:15 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.