[EXT_EP-10574] [Mesh][IOP] LPN fails to configure after provisioning over PB-GATT with BlueZ Created: 06/Oct/21  Updated: 11/Dec/22

Status: Accepted
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3556
Found In Release: BLE stack BLE5-2.2.3 RC4
Fix In Release: BLE Stack BLE5-2.2.9

 Description   
  • Git \ Installer version:
    • simplelink_cc13xx_cc26xx_sdk_5_30_00_39_612
  • Test-Bed:
    • Bluez Version: 5.58
    • The basic node hex: ble5_simple_mesh_node_basic_node_cc26x2r1_ticlang_Release.hex
    • The LPN node hex: ble5_simple_mesh_node_lpn_cc26x2r1_ticlang_Release.hex
  • Problem reproducibility:
    • 100%.
  • Problem description:
    • When trying to configure an LPN mesh node over PB-GATT, configuration fails.
    • The first configuration is where the configuration data is sent to the provisioner, and is mandatory, therefor it is impossible  configure the LPN at all.
  • Steps to reproduce the issue:
    • flash LPN node & provision with BlueZ
  • Attachments:
    • I've added a log file from a test I've done manually.

for Comparison, I've provisioned a basic node, followed by an LPN node.


Generated at Sat Dec 13 11:33:03 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.