[EXT_EP-10521] HDMI Display error with ethernet firmware Created: 20/Aug/21 Updated: 12/Aug/24 |
|
| Status: | Declined |
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
| Resolution: | Unresolved | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | Processor SDK - Jacinto |
| Internal ID: | ADASVISION-4199 |
| Found In Release: | SDK_J7_07_00_00 |
| Fix In Release: | PROCESSOR_SDK_08.x |
| Affected Platform/Device: | j721e-evm |
| Workaround: | Disable ethernet firmware in order to use HDMI |
| Decline Reason: | The workaround for this issue is to disable ethfw if using HDMI |
| Description |
|
HDMI display shows blueish tint when enabled with ethernet firmware as seen in attached picture. Note: HDMI as well as eDP to HDMI adaptors are disabled with ethernet firmware enabled as a result of this |