[EXT_EP-10406] C2000 compiler manual does not explain the layout of bit fields which are larger than 16-bits Created: 22/Jun/21  Updated: 03/Jan/24  Resolved: 03/Jan/24

Status: Fixed
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Fixed Votes: 1
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: Code Generation Tools
Internal ID: CODEGEN-9046
Forum URL: https://e2e.ti.com/support/microcontrollers/c2000-microcontrollers-group/c2000/f/171/t/1012008
Found In Release: C2000_22.6.0.LTS
C2000_21.6.0.LTS
Fix In Release: C2000_22.6.1.LTS
Affected Platform/Device: default

 Description   

The compiler manual does not explain the layout of bit fields which are larger than 16-bits. For instance the manual says "For COFF, bit-fields do not overlap word boundaries." However, a bit field larger than 16-bits must overlap a word boundary.


Generated at Wed Dec 18 12:20:39 CST 2024 using Jira 9.12.7#9120007-sha1:77878f28c5a5673469d81b7d9f14744ca4b2ad1e.