[EXT_EP-10328] [CLAOA] parsing errors when trying to parse CL_AOA_RESULT_RAW events when using periodic interval smaller than 300ms Created: 08/Apr/21 Updated: 12/Nov/24 |
|
Status: | Accepted |
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
Resolution: | Unresolved | Votes: | 0 |
Remaining Estimate: | Not Specified | ||
Time Spent: | Not Specified | ||
Original Estimate: | Not Specified |
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-3107 |
Found In Release: | BLE Stack BLE5-2.2.1 RC1 |
Affected Platform/Device: | CC26X2R1 |
Description |
Python infrastructure sends parsing and checksum errors when trying to parse CL AoA raw data events. We haven't determined the root cause of this issue at this time. It might be in the python infrastructure or in the embedded side. |