[EXT_EP-10327] [OAD] In all the OAD examples, the OAD doesn't work for BAW/704k device when working with TI's SimpleLink Starter Mobile Application Created: 08/Apr/21  Updated: 01/Apr/22  Resolved: 01/Apr/22
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
Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3193
Found In Release: BLE Stack BLE5-2.2.1 RC6
Fix In Release: BLE Stack BLE5-2.2.5
Affected Platform/Device: CC2652RB(BAW)

 Description   

The mobile application "SimpleLInk Starter" crashes or the phone losses connection when the TI OAD Service is started on the CC26x2RB(BAW) device.
Notes:

  • the OAD Service is working for ver4.20.00.33 and 4.10.00.73
  • no issue for cc13x2r1 and cc26x2r1 for ver5.10.00.32
  • no issues when working with BTOOL

To reproduce:
1.Flash the bim_off-chip.hex+projectZero_oad.bin to the cc26x2rb
2.Open the "SimpleLInk Starter" application on the mobile phone
3.Scan and connect the phone to the DUT
4.Start the TI OAD Server

Problem: the application is crashed

Fix:
This issue was root caused and fixed on the SimpleLink Starter mobile application.


Generated at Sun Apr 27 10:27:59 CDT 2025 using Jira 9.12.17#9120017-sha1:aba4002bcd633f188b6a4bb5dd8a0e1f20b79ee4.