[EXT_EP-10326] Connecting twice to the same device causing wrong count of connections and a memory leakage Created: 08/Apr/21 Updated: 06/Mar/24 Resolved: 06/Mar/24 |
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
Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
Internal ID: | BLE_AGAMA-3169 |
Found In Release: | BLE Stack BLE5-2.2.1 RC5 |
Fix In Release: | BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC7 |
Description |
SDK version: simplelink_cc13x2_26x2_sdk_4_40_00_44 problem description: When repetitively connecting and disconnecting (by disappearing from the network) with a central to peripheral project(enable HEAPMGR_METRICS in the peripheral), you can see that heapmgrMemAlo/heapmgrMemMax just keeps growing. Also, the count for number of active connections rises, although there is only one device.
reproducibility: 100% steps to reproduce:
Additional Observation:
|