[EXT_EP-10306] can_profile_app not giving CAN TX signal output on J721E HS device Created: 01/Apr/21  Updated: 08/Feb/24

Status: On Hold
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: MCAL
Internal ID: MCAL-5205
Found In Release: PROCESSOR-CORESDK_07.03.00
PROCESSOR-CORESDK-SAFETY_07.03.00
Fix In Release: MCUSW_J7_01.06.00
Affected Platform/Device: j721e-evm

 Description   

can_profile_app (in TX-only, non-loopback mode) fails to boot (from OSPI boot mode) and send out signal on CAN-H (TX) line of first CAN when booted on J721E HS board.
Not sure if can_profile_app has been tested on HS device yet.


Generated at Sat Dec 13 11:33:02 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.