[EXT_EP-10303] [RTLS] CTEs sent on the 2M PHY do not meet spec requirements Created: 30/Mar/21  Updated: 12/Nov/24

Status: New
Project: Embedded Software & Tools
Component/s: None
Affects Version/s: None
Fix Version/s: None

Type: Bug Priority: Medium
Reporter: TI User Assignee: TI User
Resolution: Unresolved Votes: 0
Remaining Estimate: Not Specified
Time Spent: Not Specified
Original Estimate: Not Specified

Product: SimpleLink CC13x2-26x2 SDK BLE5 Stack
Internal ID: BLE_AGAMA-3076
Found In Release: BLE Stack BLE5-2.1.5 RC1
Affected Platform/Device: CC26X2R1

 Description   

CTE Frequency Drift and CTE Initial Frequency Drift may not be compliant with the Bluetooth Core Specifications on multiple channels.

This may lead to tests failure when running the test RF-PHY/TRM/BV-17C [Carrier frequency offset and drift at 2 Ms/s, Constant Tone Extension].


Generated at Sat Dec 13 11:38:21 CST 2025 using Jira 10.3.7#10030007-sha1:a563685562f94d165eb4e158cfb2a142338d8c54.