[EXT_EP-10302] [RTLS] CTE reception on the 2M PHY do not meet spec requirements Created: 30/Mar/21 Updated: 12/Nov/24 |
|
| Status: | New |
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
| Resolution: | Unresolved | Votes: | 0 |
| Remaining Estimate: | Not Specified | ||
| Time Spent: | Not Specified | ||
| Original Estimate: | Not Specified | ||
| Product: | SimpleLink CC13x2-26x2 SDK BLE5 Stack |
| Internal ID: | BLE_AGAMA-3077 |
| Found In Release: | BLE Stack BLE5-2.1.5 RC1 |
| Affected Platform/Device: | CC26X2R1 |
| Description |
|
When sampling a CTE sent on the 2M PHY, the coherency of the measurement might not meet the Bluetooth Core Specifications requirements. This may lead to test failures when running RF-PHY/RCV/IQC/BV-06-C [IQ Samples Coherency, AoA Receiver at 2 Ms/s with 2 μs Slot] |