[EXT_EP-10254] tiarmar.exe is denied permission to create an archive file on Windows 7 Created: 23/Feb/21 Updated: 06/Sep/22 Resolved: 26/Mar/21 |
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
Internal ID: | CODEGEN-8639 |
Found In Release: | ARMCLANG_1.2.0.STS |
Fix In Release: | ARMCLANG_1.3.0.BETA1 |
Affected Platform/Device: | default |
Workaround: | The tiarmar.exe file in the tiarmclang 1.2.0.STS installation can be replaced by the archiver from the tiarmclang 1.1.0+STS toolchain.
Alternatively, you can use the TI proprietary Arm Code Generation Tools' archiver, armar.exe, to perform any archiving tasks. |
Description |
When the tiarmclang 1.2.0.STS toolchain's archiver, tiarmar.exe, is run on a Windows 7 machine, it is being denied permission to create an archive file. |