eFuse driver timing parameters are out of spec

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • System Controller Firmware
    • SYSFW-8850
    • 10.00.00
    • 11.01.00
    • am62lx

      The Efuse driver timing parameter were found to be outside the spec. 

       

      The current efuse driver has timing parameter based on 41.75 MHz input clock (sys_clk) for all SoCs.

      To be within the spec, the clock mux must be updated to the clock coming out of SYCLK and the timing parameter to match the SYSCLK based clock option's value.

      Example for AM62A would be MAIN_SYSCLK0 / 16 = 500MHz / 16 = 31.25 MHz

       

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6006 - eFuse driver timing parameters are ...
                SYNCHRONIZED
                • Last Sync Date: