AM275x FreeRTOS SDK: The Flash option is not available for Main R5F_0_0

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SITSW-7324
    • 11.00.00
    • 11.01.00
    • am275x-evm

      Harman reports the Flash option is not available for Main R5F_0_0 in following e2e thread

      AUDIO-AM275-EVM: The generated codes of ospi_flash_io and hello_world are different for ti_board_open_close.h/.c - Harman Sitara MPU Forum - Harman Automotive - TI E2E support forums

      Even though the readme.html for OSPI Flash I/O example claims r5fss0-0 is supported:

      Supported Combinations

      Parameter Value
      CPU + OS wkup-r5fss0-0_freertos
      r5fss0-0 freertos
      c75ss0-0 freertos

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5721 - AM275x FreeRTOS SDK: The Flash opti...
                SYNCHRONIZED
                • Last Sync Date: