UART: UART_open fails when NULL argument is passed as UART_Params argument

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SITSW-10189
    • 10.01.00
    • 12.00.00
    • Hide
      am62a-sk
      am62d-evm
      am275x-evm
      Show
      am62a-sk am62d-evm am275x-evm

      Close the I2C handle if already open.
      Call I2C_deinit(); (which should set gI2cDrvObj.lock = NULL).
      Call I2C_open(CONFIG_I2C0, &params); and expect it to return NULL.

      It returns non NULL value, test case failed

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6450 - UART: UART_open fails when NULL arg...
                SYNCHRONIZED
                • Last Sync Date: