AM64X : Critical section implementaion in the A53

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SITSW-8202
    • 11.00.00
    • 11.02.00
    • am64xx-evm

      Issue Summary :

      The customer is observing a peculiar issue with the FreeRTOS vPortEnterCritical() and vPortExitCritical() functions on Cortex-A53.

      When they added frequently-called code inside a critical section (causing thousands of calls to vPortEnterCritical()/vPortExitCritical() per second), they started seeing non-deterministic synchronous aborts.
      • Most aborts were instruction aborts, with the faulting address pointing to uxIdleTaskStack or TaskP_Object.
      • Occasionally, PC alignment faults were also observed.

      When the customer replaced vPortEnterCritical()/vPortExitCritical() with HwiP_disable()/HwiP_restore() for the critical sections, the mysterious aborts stopped occurring.

      Debug & Analysis :
      • I tried to reproduce the issue internally but could not trigger the aborts on our setup.
      • On reviewing the A53 FreeRTOS port code, we found that the critical section implementation on A53 does not include synchronization barriers (DSB/ISB), unlike the R5 implementation.
      • On ARMv8-A cores, the CPU and memory system may reorder or speculate instructions/memory accesses around interrupt mask operations.
      • Without explicit barriers, memory updates inside or before the critical section may not be fully visible, or speculative execution may occur across interrupt enable/disable instructions.
      • This can corrupt sensitive data structures (e.g., task stack, TaskP_Object), which matches the abort addresses the customer observed.

      Root Cause (Suspected ) :

      The A53 critical section implementation is missing synchronization barriers (DSB and ISB instructions) around the interrupt mask/unmask operations.
      This omission can cause memory ordering and instruction synchronization issues under heavy usage, leading to stack corruption and instruction aborts.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6223 - AM64X : Critical section implementa...
                SYNCHRONIZED
                • Last Sync Date: