SBL_SD bootloaders report incorrect boot image size

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SITSW-7074
    • 11.00.00
    • 12.01.00
    • Hide
      am62xx-sk
      am62xx-sk-lp
      am62x-sip-sk
      am62a-sk
      am62p-sk
      am62d-evm
      Show
      am62xx-sk am62xx-sk-lp am62x-sip-sk am62a-sk am62p-sk am62d-evm

      Following are the sizes of the different images required for the SBL_SD_LINUX bootloader on the AM62P device:

      ❯ /usr/bin/ls -l linux_a53_image mcu_r5_image wkup_r5_image
      -rw-r--r-- 1 p-shivhare p-shivhare 919186 Apr 17 16:04 linux_a53_image
      -rw-r--r-- 1 p-shivhare p-shivhare  28481 Apr 17 16:04 mcu_r5_image
      -rw-r--r-- 1 p-shivhare p-shivhare 191982 Apr 17 16:04 wkup_r5_image 

      The total size of the images is ~1.1MB.

      However, the SBL_SD_LINUX bootloader reports the incorrect size:

      [16:06:15.435] SYSFW Firmware Version 11.0.7--v11.00.07 (Fancy Rat)
      [16:06:15.441] SYSFW Firmware revision 0xb
      [16:06:15.443] SYSFW ABI revision 4.0
                                                                                                                                                                                                  
      [16:06:16.313] [BOOTLOADER_PROFILE] Boot Media       : SD Card
      [16:06:16.333] [BOOTLOADER_PROFILE] Boot Image Size  : 237 KB
      [16:06:16.337] [BOOTLOADER_PROFILE] Cores present    :
      [16:06:16.339] mcu-r5f0-0
      [16:06:16.340] wkup-r5f0-0
      [16:06:16.341] a530-0
      [16:06:16.342] [BOOTLOADER PROFILE] System_init                      :      38667us
      [16:06:16.348] [BOOTLOADER PROFILE] Drivers_open                     :     103225us
      [16:06:16.352] [BOOTLOADER PROFILE] Board_driversOpen                :          0us
      [16:06:16.362] [BOOTLOADER PROFILE] Sciclient Get Version            :      10074us
      [16:06:16.366] [BOOTLOADER PROFILE] MCU R5 Image Load                :     262575us
      [16:06:16.370] [BOOTLOADER PROFILE] WKUP R5 Image Load               :     274885us
      [16:06:16.380] [BOOTLOADER PROFILE] A53 Image Load                   :     345541us
      [16:06:16.384] [BOOTLOADER_PROFILE] SBL Total Time Taken             :    1034971us
                                                                                          
      [16:06:16.394] Image loading done, switching to application ...
      [16:06:16.397] Starting linux and RTOS/Baremetal applications 

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6193 - SBL_SD bootloaders report incorrect...
                ERROR
                • Last Sync Date: