Configured dummy cycles in flash driver contradicts flash data sheet

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SITSW-7798
    • 11.02.00
    • 11.02.00
    • Hide
      am62xx-sk
      am62x-sip-sk
      am62p-sk
      am62d-evm
      am275x-evm
      am62l-evm
      Show
      am62xx-sk am62x-sip-sk am62p-sk am62d-evm am275x-evm am62l-evm

      Octal - Has 20 dummy cycles for reading flash, 21 dummy cycles in SDK

      3 dummy cycles for reading non volatile registers and ID 4 in SDK.

      Single - Need to set dummy cycles for reading flash as 0 and volatile reads as 8 as opposed to the same values for both in octal.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-6180 - Configured dummy cycles in flash dr...
                ERROR
                • Last Sync Date: