-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Urgent
-
SITSW-7867
-
11.00.00
-
-
am243x-lp
Title : SBL OSPI failing with large sized application
Description:
When running applications with MCU+ SDK 11.00 for AM243x with OSPI boot mode on AM243x-LP, the EthernetIP Generic Device MII application fails to work properly.
Investigation Findings:
1. Issue is specific to EthernetIP application in OSPI boot mode
2. Workaround/Test Cases:
- When SBL NULL is flashed and EIP app is loaded from CCS: Works correctly
- When using SBL OSPI binary from 09.02 release with application built using 11.00 release: Works correctly
Impact:
EthernetIP functionality is broken in the standard OSPI boot configuration with latest SDK version.
Suggested Investigation Areas:
1. Changes in OSPI boot configuration between SDK 09.02 and 11.00