MSC ROI function not creating the desired ROI

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SITSW-7845
    • 11.01.00
    • 11.02.00
    • am62a-sk

      When configured to crop and downscale, MSC fails to create the desired ROI and alters the image color.

      Example Gstreamer command:
      gst-launch-1.0 videotestsrc is-live=true num-buffers=10000 ! \
      "video/x-raw,format=NV12,width=1280,height=720" ! \
      tiovxmultiscaler name=multi src_0::roi-startx=100 src_0::roi-starty=100 src_0::roi-width=640 src_0::roi-height=480 \
      multi. ! "video/x-raw,format=NV12,width=320,height=240" ! queue ! \
      kmssink driver-name=tidss sync=false skip-vsync=true

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-5868 - MSC ROI function not creating the d...
                ERROR
                • Last Sync Date: